In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Semirigid Coax Cable 0.020 Diameter With Copper Outer Conductor

Product ID: PE-020SR-BULK

Pricing

Quantity (Feet)Price
1-24$34.79
25-49$33.05
50-99$31.31
100-249$29.92
250+Call Us

* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic Name 020 Semi-rigid
Flex Type Semi-Rigid
Impedance 50 Ohm
Dielectric Type PTFE
No. of Shields 1
Attenuation at 1 Ghz. 85 dB
Power, Max at 1 Ghz. 2.9 Watts
Frequency, Max 27 GHz
Max Operating Temperature 85 deg C
Center Conductor Type Solid
Inner Conductor, Number of Strands 1
Minimum Bend Radius, Repeated 0.05 in
Coax Type Coax

Description