Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Semirigid Coax Cable 0.020 Diameter With Copper Outer Conductor

Product ID: PE-020SR
Product discontinued when current inventory is depleted.
Replaced with PE-023SR-BULK.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Generic Name020 Semi-rigid
Flex TypeSemi-Rigid
Impedance50 Ohm
Dielectric TypePTFE
No. of Shields1
Attenuation at 1 Ghz.85 dB
Power, Max at 1 Ghz.2.9 Watts
Frequency, Max27 GHz
Max Operating Temperature85 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, Repeated0.05 in
Coax TypeCoax

Description

Semirigid Coax Cable 0.020 Diameter With Copper Outer Conductor

PE-020SR part number from Pasternack is a 020 Semi-rigid coax cable that is semi-rigid. Pasternack PE-020SR semi-rigid coax cable is 50 Ohm and has a PTFE dielectric.PE-020SR coax has a shield count of 1 and the maximum frequency for this Pasternack cable is 27 GHz. PE-020SR coax cable has an attenuation at 1 GHz of 85 dB and a maximum power of 2.9 watts at 1 GHz.

Pasternack 020 Semi-rigid coax cables are part of over 40,000 RF, microwave and millimeter wave components. PE-020SR cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using PE-020SR or other coax can be built and shipped same day as well.