Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Semirigid Coax Cable 0.034 Diameter With Copper Outer Conductor

Product ID: PE-034SR
Product discontinued when current inventory is depleted.
Replaced with PE-034SR-BULK.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Generic Name034 Semi-rigid
Flex TypeSemi-Rigid
Impedance50 Ohm
Dielectric TypePTFE
No. of Shields1
Attenuation at 1 Ghz.60 dB
Power, Max at 1 Ghz.10 Watts
Frequency, Max40 GHz
Max Operating Temperature100 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, Repeated0.5 in
Coax TypeCoax

Description

Semirigid Coax Cable 0.034 Diameter With Copper Outer Conductor

PE-034SR part number from Pasternack is a 034 Semi-rigid coax cable that is semi-rigid. Pasternack PE-034SR semi-rigid coax cable is 50 Ohm and has a PTFE dielectric.PE-034SR coax has a shield count of 1 and the maximum frequency for this Pasternack cable is 40 GHz. PE-034SR coax cable has an attenuation at 1 GHz of 60 dB and a maximum power of 10 watts at 1 GHz.

Pasternack 034 Semi-rigid coax cables are part of over 40,000 RF, microwave and millimeter wave components. PE-034SR cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using PE-034SR or other coax can be built and shipped same day as well.