086 Semi-rigid Coax Cable with Copper Outer Conductor
Product ID:
RG405/U
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Generic Name | 086 Semi-rigid |
Flex Type | Semi-Rigid |
Impedance | 50 Ohm |
Dielectric Type | PTFE |
No. of Shields | 1 |
Attenuation at 1 Ghz. | 22 dB |
Power, Max at 1 Ghz. | 130 Watts |
Frequency, Max | 40 GHz |
Max Operating Temperature | 125 deg C |
Center Conductor Type | Solid |
Inner Conductor, Number of Strands | 1 |
Minimum Bend Radius, Repeated | 0.05 in |
Coax Type | Coax |
Description
086 Semi-rigid Coax Cable with Copper Outer Conductor
RG405/U part number from Pasternack is a 086 Semi-rigid coax cable that is semi-rigid. Pasternack RG405 semi-rigid coax cable is 50 Ohm and has a PTFE dielectric.RG405 coax has a shield count of 1 and the maximum frequency for this Pasternack cable is 40 GHz. RG405 coax cable has an attenuation at 1 GHz of 22 dB and a maximum power of 130 watts at 1 GHz.
Pasternack 086 Semi-rigid coax cables are part of over 40,000 RF, microwave and millimeter wave components. RG405 cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using RG405 or other coax can be built and shipped same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.