In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

086 Semi-rigid Coax Cable (by foot) with Copper Outer Conductor

Product ID: RG405/U-FT
Product discontinued.
Replaced with RG405/U-BULK.

Key Specifications

Key Specifications.
Generic Name086 Semi-rigid
Flex TypeSemi-Rigid
Impedance50 Ohm
Dielectric TypePTFE
Velocity of Propagation69.5 %
No. of Shields1
Attenuation at 1 Ghz.22 dB
Power, Max at 1 Ghz.130 Watts
RF Shielding-110 dB
Frequency, Max40 GHz
Max Operating Temperature125 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, Repeated0.05 in
Coax TypeCoax

Description