Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Semirigid Coax Cable 0.118 Diameter With Copper Outer Conductor

Product ID: PE-118SR-BULK

Pricing

Quantity (Feet)Price
1-24$80.29
25-49$76.28
50-99$72.26
100-249$69.05
250+Call Us

* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Buy

Available Quantity: 5
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic Name 118 Semi-rigid
Flex Type Semi-Rigid
Impedance 50 Ohm
Dielectric Type PTFE (LD)
No. of Shields 1
Attenuation at 1 Ghz. 12.5 dB
Power, Max at 1 Ghz. 500 Watts
Frequency, Max 46 GHz
Max Operating Temperature 200 deg C
Center Conductor Type Solid
Inner Conductor, Number of Strands 1
Minimum Bend Radius, One Time 0.4 in
Coax Type Coax

Description