Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm 141 Semi-rigid Coax Cable with Copper Outer Conductor

Product ID: PE-SR402-75-BULK

Pricing

Quantity (Feet)Price
1-24$21.39
25-49$20.53
50-99$19.89
100-249$19.46
250+Call Us

* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic Name141 Semi-rigid
Flex TypeSemi-Rigid
Impedance75 Ohm
Dielectric TypePTFE
No. of Shields1
Attenuation at 1 Ghz.12.5 dB
Power, Max at 1 Ghz.280 Watts
Frequency, Max36 GHz
Max Operating Temperature200 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, One Time0.1 in
Coax TypeCoax

Description