250 Semi-rigid Coax Cable with Tinned Aluminum Outer Conductor
Product ID:
PE-SR401AL-STRAIGHT
Pricing
| Quantity (Feet) | Price |
| 1-24 | $37.69 |
| 25-49 | $35.81 |
| 50-99 | $33.92 |
| 100-249 | $32.41 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable
(i.e. inputing 10 indicates a 10 foot section),
Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable
(i.e. inputing 10 indicates a 10 foot section),
Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Generic Name | 250 Semi-rigid |
| Flex Type | Semi-Rigid |
| Impedance | 50 Ohm |
| Dielectric Type | PTFE |
| Velocity of Propagation | 69.5 % |
| No. of Shields | 1 |
| Attenuation at 1 Ghz. | 7.5 dB |
| Power, Max at 1 Ghz. | 661 Watts |
| Frequency, Max | 18 GHz |
| Max Operating Temperature | 100 deg C |
| Center Conductor Type | Solid |
| Minimum Bend Radius, Repeated | 0.75 in |
| Coax Type | Coax |
Description
250 Semi-rigid Coax Cable with Tinned Aluminum Outer Conductor
PE-SR401AL-STRAIGHT part number from Pasternack is a 250 Semi-rigid coax cable that is semi-rigid. Pasternack PE-SR401AL-STRAIGHT semi-rigid coax cable is 50 Ohm and has a PTFE dielectric. PE-SR401AL-STRAIGHT coax has a shield count of 1 and the maximum frequency for this Pasternack cable is 18 GHz. PE-SR401AL-STRAIGHT coax cable has an attenuation at 1 GHz of 7.5 dB and a maximum power of 661 watts at 1 GHz.
Pasternack 250 Semi-rigid coax cables are part of over 40,000 RF, microwave and millimeter wave components. PE-SR401AL-STRAIGHT cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using PE-SR401AL-STRAIGHT or other coax can be built and shipped same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table