The PE-SR047-NM-BULK part number from Pasternack is a non-magnetic coax cable that is semi-rigid. Pasternack semi-rigid coax RF cable has an impedance of 50 Ohm and a PTFE dielectric. This RF coaxial cable is ideal for general purpose test, custom cable assemblies, medical, military and aerospace and quantum computing applications.
This PE-SR047-NM semi-rigid RF cable has a minimum RF shielding of 165 dB. Our coax cable from Pasternack has a maximum frequency of 109 GHz. Additional specifications for this PE-SR047-NM-BULK RF coaxial cable are on our downloadable PDF datasheet above. This semi-rigid coax RF cable has a one-time minimum bend radius of 0.05 inch.
Our PE-SR047-NM coax cable can operate at temperatures ranging from -55 to +100 degrees C. The PE-SR047-NM-BULK semi-rigid RF cable has a solid copper center conductor with silver plating. This non-magnetic RF coaxial cable has an outer diameter of 0.047 inches.
Pasternack non-magnetic coax cables are part of our RF, microwave, and millimeter wave components. These semi-rigid cables and our other RF parts are available for same-day shipping worldwide. Custom RF cable assemblies using PE-SR047-NM or other coax can be built and shipped the same business day as well.