Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2.4mm Male Shorting Dust Cap

Product ID: PE6192

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series2.4mm
Connector GenderMale
Chain OptionNo Chain

Description

2.4mm Male Shorting Dust Cap

RF coaxial connector cap (can also be referred to as a RF connector dust cap in some cases) PE6192 from Pasternack is a shorting design. This shorting RF connector cap has a 2.4mm connector series and a male gender. Our 2.4mm male shorting connector cap is manufactured with a passivated stainless steel body material and body plating.

Coaxial shorting 2.4mm connector / protective dust cap PE6192 from Pasternack has no chain and is just one part of over 40,000 components for RF, microwave and millimeter wave applications supplied by Pasternack. Our 2.4mm connector dust cap in shorting design is in-stock and Pasternack is where to buy your RF connector dust caps for same day shipping in the United States or internationally, as with all other Pasternack RF parts.