Snap-On MMBX Plug Right Angle to N Female Bulkhead Cable 12 Inch Length Using RG316-DS Coax
Radio frequency assembly snap-on MMBX plug right angle to N female bulkhead cable 12 inch length using RG316-DS coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. Snap-on MMBX plug right angle to N female bulkhead cable 12 inch length using RG316-DS coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom MMBX to N type cable assembly orders will ship same day as well.
Pasternack RF coax cable assembly is built with right angle MMBX cable connection on one end and type N bulkhead cable connection on the other. Our right angle MMBX to type N cable assemblies have a plug gender on end 1 and female on end 2. This MMBX to type N cable is a plug to female coax assembly, PE3C4057-12, can also be known as a right angle MMBX male to type N jack cable assembly and will be shipped same-day as it is purchased.
MMBX male to N type jack cable assembly PE3C4057-12 is built with RG316-DS which is a flexible coax type. The Pasternack flexible MMBX cable assembly is manufactured with right angle MMBX to type N cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 3 GHz maximum frequency MMBX right angle plug to N type female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C4057-12 can also be used in the other direction and will be type N female bulkhead to right angle MMBX plug cable assembly if the opposite connectivity is required.
MMBX right angle male to type N jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality MMBX to N type cable assembly for quick shipment worldwide. Variations of MMBX cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this snap-on MMBX plug right angle to N female bulkhead cable 12 inch length using RG316-DS coax.