In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SHV Jack Bulkhead to Reverse Polarity BNC Female Cable Using RG213 Coax

Product ID: PE3W05650

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SHV
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG213/U
RF Cable TypeRG213
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44049RG213/UPE4735KitBOM Datasheet

SHV Jack Bulkhead to Reverse Polarity BNC Female Cable Using RG213 Coax

PE3W05650 is a SHV jack bulkhead to reverse polarity BNC female cable using RG213 coax. This Pasternack SHV jack bulkhead to reverse polarity BNC female cable assembly uses a 50 Ohm SHV for connector 1 and a 50 Ohm BNC for connector 2.

Our jack SHV bulkhead to reverse polarity female BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W05650 SHV jack bulkhead to BNC reverse polarity female cable assembly is constructed with RG213 coax.