Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SHV Jack Bulkhead to SHV Plug Cable Using RG400 Coax

Product ID: PE3W20023

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SHV
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SHV
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG400/U
RF Cable TypeRG400
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SHV jack crimp bulkheads, IP67 mated, for RG142,RG400SHV Plug Connector Crimp/Solder Attachment for RG55, RG142, RG223, RG400Data Icon
PE45858RG400/UPE4497KitBOM Datasheet

SHV Jack Bulkhead to SHV Plug Cable Using RG400 Coax

PE3W20023 is a SHV jack bulkhead to SHV plug cable using RG400 coax. This Pasternack SHV jack bulkhead to SHV plug cable assembly uses a 50 Ohm SHV for connector 1 and a 50 Ohm SHV for connector 2.

Our jack SHV bulkhead to plug SHV cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W20023 SHV jack bulkhead to SHV plug cable assembly is constructed with RG400 coax.