Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SHV Jack Connector Clamp/Solder Attachment for RG58, LMR-195, LMR-195-FR, LMR-195-UF, LMR-LW195, PE-C195

Product ID: PE45860

Pricing

QuantityPrice
1-24$71.69
25-49$68.11
50-99$64.52
100-249$61.65
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 10
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesSHV
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency300 MHz
Interface Type 1RG58
Interface Type 2LMR-195
Interface Type 3LMR-195-FR
Interface Type 4LMR-195-UF
Interface Type 5LMR-LW195
Interface Type 6PE-C195

Description