SHV jack crimp bulkhead, IP67 mated, for RG59

Product ID: PE45857

Pricing

QuantityPrice
1-24$54.49
25-49$51.77
50-99$49.04
100-249$46.86
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 20
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesSHV
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency300 MHz
Interface Type 1RG59

Description