SHV Jack Bulkhead to SHV Plug Cable Using RG225 Coax
Product ID:
PE3W10080
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SHV |
Connector Gender 1 | Jack |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | Bulkhead |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | SHV |
Connector Gender 2 | Plug |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | RG225/U |
RF Cable Type | RG225 |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
![](/images/product/medium/PE44049.jpg) | ![](/images/product/medium/RG225-U.jpg) | ![](/images/product/medium/PE4349.jpg) | ![](/images/webtools/configurator/kitbom_datasheets.png) |
---|
PE44049 | RG225/U | PE4349 | KitBOM Datasheet |
---|
SHV Jack Bulkhead to SHV Plug Cable Using RG225 Coax
PE3W10080 is a SHV jack bulkhead to SHV plug cable using RG225 coax. This Pasternack SHV jack bulkhead to SHV plug cable assembly uses a 50 Ohm SHV for connector 1 and a 50 Ohm SHV for connector 2.
Our jack SHV bulkhead to plug SHV cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W10080 SHV jack bulkhead to SHV plug cable assembly is constructed with RG225 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.