Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

SHV Jack Bulkhead to Straight Cut Lead Cable Using RG188 Coax

Product ID: PE3C4150

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SHV
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150
Connector Series 2Straight Cut Lead
Connector Gender 2Sexless
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 20
RF Cable Part NumberRG188A/U
RF Cable TypeRG188
RF Cable Impedance50

Description

SHV Jack Bulkhead to Straight Cut Lead Cable Using RG188 Coax

PE3C4150 is a SHV jack bulkhead to Straight Cut Lead sexless cable using RG188 coax. This Pasternack SHV jack bulkhead to Straight Cut Lead sexless cable assembly uses a 50 Ohm SHV for connector 1 and a Straight Cut Lead for connector 2.

Our jack SHV bulkhead to sexless Straight Cut Lead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C4150 SHV jack bulkhead to Straight Cut Lead sexless cable assembly is constructed with RG188 coax.