Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SHV Plug to Alligator Clip Cable Using 75 Ohm RG59 Coax

Product ID: PE3C3333
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SHV
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2Alligator
Connector Gender 2Clip
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 20
RF Cable Part NumberRG59B/U
RF Cable TypeRG59
RF Cable Impedance75

Description

SHV Plug to Alligator Clip Cable Using 75 Ohm RG59 Coax

PE3C3333 is a SHV plug to Alligator clip cable using RG59 coax. This Pasternack SHV plug to Alligator clip cable assembly uses a 50 Ohm SHV for connector 1 and a Alligator for connector 2.

Our plug SHV to clip Alligator cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3C3333 SHV plug to Alligator clip cable assembly is constructed with RG59 coax.