Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SHV Plug to BNC Female Bulkhead Cable Using RG8 Coax with HeatShrink

Product ID: PE3W04586/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SHV
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG8A/U
RF Cable TypeRG8
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SHV Plug Connector Crimp/Solder Attachment for RG213, RG8BNC Female Bulkhead Connector Clamp/Solder Attachment For RG213, RG214, RG8, RG9, RG11, RG225, RG393, .480 inch D HoleData Icon
PE4496RG8A/UPE4632KitBOM Datasheet

SHV Plug to BNC Female Bulkhead Cable Using RG8 Coax with HeatShrink

PE3W04586/HS is a SHV plug to BNC female bulkhead cable using RG8 coax. This Pasternack SHV plug to BNC female bulkhead cable assembly uses a 50 Ohm SHV for connector 1 and a 50 Ohm BNC for connector 2.

Our plug SHV to female BNC bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W04586/HS SHV plug to BNC female bulkhead cable assembly is constructed with RG8 coax.