Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SHV Plug Right Angle Connector Clamp/Solder Attachment for RG58, RG142, RG400, LMR-195, LMR-195-FR, LMR-195-UF, LMR-LW195, PE-C195, RG141

Product ID: PE45849

Pricing

QuantityPrice
1-24$139.99
25-49$132.99
50-99$125.99
100-249$120.39
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 70
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesSHV
Connector GenderPlug
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodClamp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency300 MHz
Interface Type 1RG58
Interface Type 2RG142
Interface Type 3RG400
Interface Type 4LMR-195
Interface Type 5LMR-195-FR
Interface Type 6LMR-195-UF
Interface Type 7LMR-LW195
Interface Type 8PE-C195
Interface Type 9RG141
Interface Type 10RG223

Description