PE45850 SHV plug right angle coaxial connector has an interface type of SHV plug which is compatible with RG59B/U cables and has an impedance of 50 Ohms. Pasternack's SHV plug connector uses clamp/solder as an attachment method. Our plug SHV right angle coaxial connector provides a maximum frequency of 300 MHz. This SHV plug RF connector is stocked to be readily available for same business day shipment and can be expertly assembled using our online Cable Creator.
The Pasternack right angle SHV plug coaxial connector has a teflon dielectric type. Pasternack's SHV coaxial connector has a brass body with tinned copper plating. Our PE45850 SHV right angle connector uses agold over nickel over copper-plated brass contact.The Pasternack RF connector block has a maximum inner conductor and outer conductor resistance of 2 mOhms and 1.5 mOhms respectively. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The PE45850 SHV connector operates at a temperature range of -65 to 165 deg C. This right angle SHV connector has a gold over nickel over copper inner contact plating. The Pasternack SHV plug connector has a maximum operating voltage of 3,500 Vrms and a dielectric withstanding voltage of 5,000 Vrms. This coaxial RF connector comes with a minimum insulation resistance of 5,000 MOhms. Our right angle SHV plug connector has a length of 0.92 inches, a width of 0.57 inches, and a weight of 0.048 lbs.
This Pasternack right angle plug SHV connector will ship the same business day as purchased. Our SHV right angle plug connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.