Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SHV Plug to SHV Plug Cable 12 Inch Length Using RG142 Coax, RoHS

Product ID: PE3843LF-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$152.99
25-49$145.34
50-99$137.69
100-249$131.57
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1,174
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SHV
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SHV
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50 Ohm
Length12 inches

Description

SHV Plug to SHV Plug Cable 12 Inch Length Using RG142 Coax, RoHS

The PE3843LF-12 is a SHV plug-to-plug cable assembly designed for in-series RF connections, offering 50 Ohm impedance with RG142B/U flexible coax. It supports RF and electronic system integration where straight SHV interfaces simplify cable routing between matching ports. Brass connector bodies and an FEP jacket provide durable construction for repeated bench use and installed interconnect paths.

Pasternack RF coax cable assembly is built with SHV cable connection on one end and SHV cable connection on the other. Our SHV to SHV cable assemblies have a plug gender on end 1 and plug on end 2. This SHV to SHV cable is a plug to plug coax assembly, PE3843LF-12, can also be known as a SHV male to SHV male cable assembly and will be shipped same-day as it is purchased.

SHV male to SHV male cable assembly PE3843LF-12 is built with RG142 which is a flexible coax type. The Pasternack flexible SHV cable assembly is manufactured with SHV to SHV cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this SHV plug to SHV plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SHV male to SHV male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SHV to SHV cable assembly for quick shipment worldwide. Variations of SHV cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SHV plug to SHV plug cable 12 inch length using RG142 coax, RoHS.

Frequently Asked Questions

What is the PE3843LF-12 SHV cable assembly used for?

The PE3843LF-12 is a SHV plug-to-plug cable assembly used to connect two matching SHV interfaces in 50 Ohm RF systems. It uses RG142B/U flexible coax, straight connectors on both ends, and standard SHV polarity for direct in-series connections. Engineers use this cable on benches, in labs, and inside electronic assemblies where SHV ports need a reliable interconnect.

When would I use an SHV plug-to-plug RF cable?

An SHV plug-to-plug RF cable like the PE3843LF-12 is used when both mating ports require SHV plug interface compatibility through a cable assembly. This model provides 50 Ohm impedance, straight connector geometry, and RG142B/U coax for consistent integration with matching SHV system connections. Engineers often select it for laboratory instrumentation, test setups, and general RF electronics where direct SHV port linking is needed. The flexible cable body also helps when equipment spacing or routing paths make rigid interconnects less practical.

Why choose RG142B/U coax for this SHV cable assembly?

The PE3843LF-12 uses RG142B/U coax because it provides a flexible 50 Ohm cable platform for SHV interconnect applications. Its construction pairs well with straight SHV plug connectors, giving engineers a manageable cable for bench routing and installed assemblies. This makes it suitable for equipment connections that need cable movement, easier handling, or cleaner routing between nearby ports. The FEP jacket also adds durability for repeated use in laboratory and electronics integration environments.

Is the PE3843LF-12 suitable for general RF and electronics integration?

Yes, the PE3843LF-12 is suitable for general RF and electronics integration when a 50 Ohm SHV plug-to-plug cable is required. It is built as an in-series assembly with straight SHV connectors, brass bodies, and RG142B/U flexible coax for practical port-to-port linking. Engineers can use it in electronic subsystems, lab instrumentation, and bench interconnects that rely on matching SHV interfaces.