Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SHV Plug to SHV Plug Cable 36 Inch Length Using RG214 Coax

Product ID: PE3117-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$198.99
25-49$189.04
50-99$179.09
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SHV
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SHV
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG214/U
RF Cable TypeRG214
RF Cable Impedance50 Ohm
Length36 inches

Description

SHV Plug to SHV Plug Cable 36 Inch Length Using RG214 Coax

The PE3117-36 is an SHV plug to SHV plug cable designed for RG214/U coax, offering 50 Ohm impedance and DC to 300 MHz operation. It connects SHV interfaces in RF and electronic systems where a straight in-series cable is needed between compatible high-voltage connection points. Brass connectors with gold-plated brass contacts and PTFE dielectric support stable electrical performance, while the PVC jacket protects the flexible RG214/U cable.

Pasternack RF coax cable assembly is built with SHV cable connection on one end and SHV cable connection on the other. Our SHV to SHV cable assemblies have a plug gender on end 1 and plug on end 2. This SHV to SHV cable is a plug to plug coax assembly, PE3117-36, can also be known as a SHV male to SHV male cable assembly and will be shipped same-day as it is purchased.

SHV male to SHV male cable assembly PE3117-36 is built with RG214 which is a flexible coax type. The Pasternack flexible SHV cable assembly is manufactured with SHV to SHV cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 300 MHz maximum frequency SHV plug to SHV plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SHV male to SHV male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SHV to SHV cable assembly for quick shipment worldwide. Variations of SHV cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SHV plug to SHV plug cable 36 inch length using RG214 coax.

Frequently Asked Questions

What is the PE3117-36 SHV cable assembly used for?

The PE3117-36 is an SHV plug to SHV plug cable assembly used to connect compatible SHV interfaces in RF and electronic systems. It uses RG214/U coax, supports 50 Ohm impedance, and operates from DC to 300 MHz with straight connectors on both ends. Engineers use it for bench interconnects, instrument hookups, and system wiring where an in-series SHV cable is required. Its brass connectors, gold-plated brass contacts, and PTFE dielectric support reliable mating in laboratory and installed equipment environments.

When would I choose an SHV plug to SHV plug cable like PE3117-36?

The PE3117-36 is the right choice when both connection points use compatible SHV jack interfaces and a cable assembly is needed between them. It combines a straight plug-to-plug format with RG214/U coax, 50 Ohm impedance, and DC to 300 MHz performance. This makes it useful in RF benches, electronic equipment interconnects, and other setups that already specify SHV terminations. Engineers often select it when they need a ready-made cable instead of terminating bulk coax during assembly or maintenance work.

Is the PE3117-36 compatible with standard 50 Ohm SHV interfaces?

The PE3117-36 is designed for standard 50 Ohm SHV interfaces because it uses SHV plug connectors on both ends of the cable. Its connector impedance is 50 Ohm at each side, and the assembly uses 50 Ohm RG214/U coax throughout. Compatibility depends on the mating equipment having corresponding SHV jack interfaces with standard polarity and the required straight connection format. Engineers should also confirm that the system's frequency range and environmental conditions fit the cable's DC to 300 MHz and -20°C to 80°C ratings.

Why is RG214/U coax used in the PE3117-36 cable assembly?

The PE3117-36 uses RG214/U coax because this cable supports a 50 Ohm RF path in a flexible assembly with SHV connectors. The construction pairs the cable with brass connector bodies, gold-plated brass contacts, PTFE dielectric, and a PVC jacket for practical system use. That combination suits bench interconnects, equipment integration, and replacement applications where a finished SHV cable is easier to deploy. Engineers typically choose this style when they need a preassembled in-series cable for compatible SHV ports instead of building one from separate parts.