Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SHV Plug to SHV Plug Cable 36 Inch Length Using RG400 Coax

Product ID: PE34424-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$149.99
25-49$142.49
50-99$134.99
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 909
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SHV
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SHV
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG400/U
RF Cable TypeRG400
RF Cable Impedance50 Ohm
Length36 inches

Description

SHV Plug to SHV Plug Cable 36 Inch Length Using RG400 Coax

The PE34424-36 is an SHV plug to SHV plug cable designed for RG400/U coax, offering 50 Ohm impedance in an in-series configuration. It connects SHV interfaces in RF and electronic systems that need a flexible cable assembly for bench setups and equipment interconnects. Brass connector bodies and an FEP jacket support durable construction, while straight plug ends simplify standard cable routing and installation.

Pasternack RF coax cable assembly is built with SHV cable connection on one end and SHV cable connection on the other. Our SHV to SHV cable assemblies have a plug gender on end 1 and plug on end 2. This SHV to SHV cable is a plug to plug coax assembly, PE34424-36, can also be known as a SHV male to SHV male cable assembly and will be shipped same-day as it is purchased.

SHV male to SHV male cable assembly PE34424-36 is built with RG400 which is a flexible coax type. The Pasternack flexible SHV cable assembly is manufactured with SHV to SHV cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this SHV plug to SHV plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SHV male to SHV male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SHV to SHV cable assembly for quick shipment worldwide. Variations of SHV cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SHV plug to SHV plug cable 36 inch length using RG400 coax.

Frequently Asked Questions

What is the PE34424-36 SHV cable used for?

The PE34424-36 is an SHV plug to SHV plug cable assembly used to connect compatible SHV interfaces in RF and electronic systems. It uses RG400/U flexible coax, supports 50 Ohm impedance, and has straight plug connectors on both ends. Engineers use it for bench interconnects, subsystem linking, and general equipment cabling where SHV terminations are already specified. Its in-series design helps maintain a straightforward connection path when a matching SHV-to-SHV cable is required in the signal chain.

When would I choose an SHV plug to SHV plug cable assembly?

An SHV plug to SHV plug cable assembly like PE34424-36 is chosen when both devices already use SHV jack interfaces. This cable provides a 50 Ohm path through RG400/U coax and uses straight connector orientations for standard routing. It fits laboratory setups, equipment integration, and replacement needs where connector-series matching is more important than adapter stacking. Using a purpose-built cable assembly can simplify installation and reduce connection points compared with combining separate adapters and cable segments.

Why does the PE34424-36 use RG400/U coax?

The PE34424-36 uses RG400/U because it is a flexible coax option suited for cable assemblies that need manageable routing. In this design, RG400/U works with 50 Ohm SHV plug connectors and an FEP jacket for a consistent assembly construction. Engineers often select this type of cable for bench setups and system wiring where flexibility helps during installation and service. It is a practical choice when the application calls for an SHV-to-SHV connection using a known coax format already common in RF builds.

Is the PE34424-36 suitable for general RF and electronics integration?

Yes, the PE34424-36 is suitable for general RF and electronics integration when the system requires SHV plug connections on both ends. It combines 50 Ohm impedance, RG400/U flexible coax, brass connector bodies, and straight SHV plug interfaces in one assembly. That makes it useful for linking instruments, modules, and other compatible devices during assembly, maintenance, or bench evaluation work. It is especially helpful when engineers need a ready-made SHV cable instead of building a custom cable from separate components.