Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SHV Plug to SHV Plug Cable 72 Inch Length Using 93 Ohm RG62 Coax

Product ID: PE3857LF-72

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$152.99
25-49$145.34
50-99$137.69
100-249$131.57
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 208
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SHV
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SHV
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG62A/U
RF Cable TypeRG62
RF Cable Impedance93 Ohm
Length72 inches

Description

SHV Plug to SHV Plug Cable 72 Inch Length Using 93 Ohm RG62 Coax

The PE3857LF-72 is a SHV plug to SHV plug cable assembly designed for RG62A/U coax, offering 93 Ohm cable impedance and DC to 300 MHz operation. It connects SHV interfaces in RF and electronic systems where straight plug terminations support direct in-series cable routing. Brass connector bodies with gold-plated brass contacts and Teflon dielectrics support reliable mating, while the assembly maintains 1.4:1 maximum VSWR.

Pasternack RF coax cable assembly is built with SHV cable connection on one end and SHV cable connection on the other. Our SHV to SHV cable assemblies have a plug gender on end 1 and plug on end 2. This SHV to SHV cable is a plug to plug coax assembly, PE3857LF-72, can also be known as a SHV male to SHV male cable assembly and will be shipped same-day as it is purchased.

SHV male to SHV male cable assembly PE3857LF-72 is built with RG62 which is a flexible coax type. The Pasternack flexible SHV cable assembly is manufactured with SHV to SHV cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 300 MHz maximum frequency SHV plug to SHV plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SHV male to SHV male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SHV to SHV cable assembly for quick shipment worldwide. Variations of SHV cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SHV plug to SHV plug cable 72 inch length using 93 Ohm RG62 coax.

Frequently Asked Questions

What is the PE3857LF-72 SHV cable assembly used for?

The PE3857LF-72 is an SHV plug to SHV plug cable assembly used to connect two SHV-terminated interfaces in one in-series RF link. It uses flexible RG62A/U coax with 93 Ohm cable impedance and supports DC to 300 MHz operation with 1.4:1 maximum VSWR. Engineers use this assembly in electronic systems, laboratory setups, and bench installations where SHV connections are already specified. Its straight plug ends help simplify direct cable routing between instruments, modules, and other equipment that require SHV terminations.

When would I use an SHV plug to SHV plug cable instead of another RF cable assembly?

You would use the PE3857LF-72 when both connection points require SHV plug interfaces and the system is built around RG62A/U style coax. This assembly combines straight SHV plug connectors, brass bodies, gold-plated brass contacts, and Teflon dielectrics for standard in-series connections. It fits lab equipment, electronics benches, and installed systems where connector compatibility matters more than adding adapters or interface conversions. Using a purpose-built SHV plug-to-plug cable can reduce connection complexity and keep the intended RF path consistent across the assembly.

Is the PE3857LF-72 compatible with 93 Ohm cable systems?

The PE3857LF-72 uses 93 Ohm RG62A/U coax, so it is built for cable runs where that cable impedance is part of the design. Its published construction includes SHV plug connectors on both ends, flexible cable, and DC to 300 MHz operating capability. Engineers typically choose it for systems that already specify RG62 cable and need an assembled SHV interconnect rather than loose components. As with any RF assembly, the full signal path should be reviewed because each connector in this cable is specified as 50 Ohm SHV.

What construction details matter most in the PE3857LF-72 cable assembly?

The PE3857LF-72 combines brass connector bodies, brass contacts with gold plating, Teflon connector dielectrics, and a PVC-jacketed flexible RG62A/U cable. Those materials support durable connector interfaces and practical cable handling for repeated bench use, integration work, and routine equipment interconnects. The assembly also uses straight SHV plug connectors with crimp and solder attachment methods on both ends for standard termination. Together, these details make it a solid choice for engineers who need a ready-made SHV cable for low-frequency RF and electronics applications.