To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

SHV Plug to SMA Female Cable Using RG213 Coax

Product ID: PE3W09329

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SHV
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG213/U
RF Cable TypeRG213
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4496RG213/UPE4411KitBOM Datasheet

SHV Plug to SMA Female Cable Using RG213 Coax

PE3W09329 is a SHV plug to SMA female cable using RG213 coax. This Pasternack SHV plug to SMA female cable assembly uses a 50 Ohm SHV for connector 1 and a 50 Ohm SMA for connector 2.

Our plug SHV to female SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W09329 SHV plug to SMA female cable assembly is constructed with RG213 coax.