To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

SHV Plug to SMB Plug Right Angle Cable Using RG316 Coax

Product ID: PE3W09515

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SHV
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4498RG316/UPE4260KitBOM Datasheet

SHV Plug to SMB Plug Right Angle Cable Using RG316 Coax

PE3W09515 is a SHV plug to SMB plug right angle cable using RG316 coax. This Pasternack SHV plug to SMB plug right angle cable assembly uses a 50 Ohm SHV for connector 1 and a 50 Ohm SMB for connector 2. SHV to SMB right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug SHV to plug SMB right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W09515 SHV plug to SMB plug right angle cable assembly is constructed with RG316 coax.