Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

SHV Plug to SMB Plug Cable Using RG58 Coax

Product ID: PE3W05276

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SHV
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4194RG58C/UPE4523KitBOM Datasheet

SHV Plug to SMB Plug Cable Using RG58 Coax

PE3W05276 is a SHV plug to SMB plug cable using RG58 coax. This Pasternack SHV plug to SMB plug cable assembly uses a 50 Ohm SHV for connector 1 and a 50 Ohm SMB for connector 2.

Our plug SHV to plug SMB cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W05276 SHV plug to SMB plug cable assembly is constructed with RG58 coax.