SHV Plug to Straight Cut Lead Cable Using RG174 Coax, LF Solder, RoHS
Product ID:
PE39503LF
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | SHV |
| Connector Gender 1 | Plug |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 |
| Connector Series 2 | Straight Cut Lead |
| Connector Gender 2 | Sexless |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 0 |
| RF Cable Part Number | RG174A/U |
| RF Cable Type | RG174 |
| RF Cable Impedance | 50 |
Description
SHV Plug to Straight Cut Lead Cable Using RG174 Coax, LF Solder, RoHS
PE39503LF is a SHV plug to Straight Cut Lead sexless cable using RG174 coax. This Pasternack SHV plug to Straight Cut Lead sexless cable assembly uses a 50 Ohm SHV for connector 1 and a Straight Cut Lead for connector 2.
Our plug SHV to sexless Straight Cut Lead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE39503LF SHV plug to Straight Cut Lead sexless cable assembly is constructed with RG174 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table