Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SHV Plug to Straight Cut Lead Cable Using RG58 Coax, LF Solder, RoHS

Product ID: PE37804LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SHV
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2Straight Cut Lead
Connector Gender 2Hermaphroditic
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50 Ohm

Description

SHV Plug to Straight Cut Lead Cable Using RG58 Coax, LF Solder, RoHS

PE37804LF is a SHV plug to straight cut lead hermaphroditic cable using RG58 coax. This Pasternack SHV plug to straight cut lead hermaphroditic cable assembly uses a 50 Ohm SHV for connector 1 and a straight cut lead for connector 2.

Our plug SHV to hermaphroditic straight cut lead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE37804LF SHV plug to straight cut lead hermaphroditic cable assembly is constructed with RG58 coax.