To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

SHV Plug to Straight Cut Lead Cable Using 75 Ohm RG59 Coax

Product ID: PE3C3560

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SHV
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2Straight Cut Lead
Connector Gender 2Sexless
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 20
RF Cable Part NumberRG59B/U
RF Cable TypeRG59
RF Cable Impedance75

Description

SHV Plug to Straight Cut Lead Cable Using 75 Ohm RG59 Coax

PE3C3560 is a SHV plug to Straight Cut Lead sexless cable using RG59 coax. This Pasternack SHV plug to Straight Cut Lead sexless cable assembly uses a 50 Ohm SHV for connector 1 and a Straight Cut Lead for connector 2.

Our plug SHV to sexless Straight Cut Lead cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3C3560 SHV plug to Straight Cut Lead sexless cable assembly is constructed with RG59 coax.