Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SHV to SHV Cable Assemblies

Pasternack Enterprises SHV to SHV cable assembly product group is made up of 220 custom and standard assemblies that use flexible coax cable. SHV to SHV assemblies are manufactured with 16 unique cable part numbers and 7 unique SHV connectors. Our SHV to SHV cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack SHV to SHV cable assemblies are built with 31 different cable and connector combinations. Customers may select the SHV to SHV cable assemblies with any of the following characteristics: custom or standard length, centimeters or inches, REACH, RoHS or non-RoHS, bulkhead or standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Coax assemblies are 100% continuity tested and total RF testing and phase matching can be ordered.


The Pasternack Enterprises' facility certified to ISO 9001:2015 builds and ships SHV to SHV cable assemblies the same day from the broadest, deepest inventory of microwave and RF parts on hand. Excellent technical support and customer service are available to help our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

21-40 of 200 Results
Jump to
of 10
GO