GPS Passive Antenna Operates From 1.5724 GHz to 1.5784 GHz With a Typical 3 dBi Gain SMA Male Input Connector on 16 ft. of RG174 Rated
Product ID:
PE51066-2
Pricing
| Quantity | Price |
| 1-24 | $188.99 |
| 25-49 | $179.54 |
| 50-99 | $170.09 |
| 100-249 | $162.53 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Antenna Type | GPS Passive |
| Polarization | RHCP |
| Minimum Frequency | 1.57242 GHz |
| Maximum Frequency | 1.57842 GHz |
| Connector 1 Polarity | Standard |
| Connector Series | SMA |
| Connector Gender | Male |
| Impedance | 50 Ohm |
| Nominal Gain | 3 dBi |
| Maximum Input VSWR | 1.5:1 |
Description
GPS Passive Antenna Operates From 1.5724 GHz to 1.5784 GHz With a Typical 3 dBi Gain SMA Male Input Connector on 16 ft. of RG174 Rated
GPS antenna PE51066-2 from Pasternack is part of our extensive in-stock RF directional antenna selection. This single band GPS Passive antenna has a frequency range of 1.5724 GHz to 1.5784 GHz and a 3 nominal dBi gain. Our GPS antenna uses SMA male connector and is rated for 0 Watts input.
PE51066-2 radio frequency Global Postioning System antenna is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our GPS aerial can ship worldwide the same day of the purchase as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table