GPS/GLNSS antenna PE51TM1001 from Pasternack is part of our extensive RF directional antenna selection that we offer with global same-day shipping from our ISO 9001:2015 certified facilities. Pasternack’s high-quality single band GPS/GLNSS antennas have a 32 dBi nominal gain and stay in stock with no order limit from our knowledgeable sales team. This GPS/GLNSS single band 32 dBi galileo antenna has a frequency range of 1.574 GHz to 1.61 GHz.
Since Pasternack began in 1992, we have lead the industry in supplying parts like this 1.574 GHz to 1.61 GHz mount kit and timing single band global positioning system antenna PE51TM1001, along with 40,000 other RF, microwave, and millimeter wave components. GPS/GLNSS single band MHz antenna by Pasternack uses a mount kit and timing connector and is rated for 0 Watts maximum input power and is in stock and available online or by phone.
GPS/GLNSS 1.574 GHz MHz antenna by Pasternack with 32 dBi gain has a TNC type jack connector. These TNC series jack connector low-elevation antennas weigh 2.4 lbs, are 10.38 inches tall, and have a base diameter of 3.5 inches. Our 0W 32 dBi high gain mount kit and timing GPS antennas that are 10.38 in tall, have a maximum input/output VSWR (voltage standing wave ratio) of 2:1.
Pasternack’s 50 Ohm impedance antenna with a fully weatherized package can operate from 0-95% humidity, -40 °C to 85 °C, and under 150 MPH winds. This mount kit and timing GPS/GLNSS single band antenna with low 3.1 dB typical noise figure by Pasternack is offered with expert tech support, PDF datasheets downloads, and CAD drawings with dimensions and specifications. Order your mount kit and timing single band 32 dBi 2.7 to 5.5 V GPS/GLNSS antennas with 7 mA typical current now and enjoy our foreign or domestic same-day shipping.