Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

NMO Mount Combo 28 dB GPS/GLNSS Vehicular Antenna NMO Mount/SMA Connectors LL195 cable

Product ID: PE51GPS1003

Pricing

QuantityPrice
1-9$179.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 5
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Antenna TypeGPS/GLNSS Vehicular
Minimum Frequency1.575 GHz
Maximum Frequency1.615 GHz
Connector SeriesNMO Mount
Impedance50 Ohm
Maximum Input VSWR2:1

Description

NMO Mount Combo 28 dB GPS/GLNSS Vehicular Antenna NMO Mount/SMA Connectors LL195 cable

GPS/GLNSS Vehicular antenna PE51GPS1003 from Pasternack is part of our extensive RF directional antenna selection that we offer with global same-day shipping from our ISO 9001:2015 certified facilities. Pasternack’s high-quality single band GPS/GLNSS Vehicular antennas have a 28 dB nominal gain and stay in stock with no order limit from our knowledgeable sales team. This GPS/GLNSS Vehicular single band 28 dB galileo antenna has a frequency range of 1.575 GHz to 1.615 GHz.

Since Pasternack began in 1992, we have lead the industry in supplying parts like this 1.575 GHz to 1.615 GHz NMO mount combo single band global positioning system antenna PE51GPS1003, along with 40,000 other RF, microwave, and millimeter wave components. GPS/GLNSS Vehicular single band MHz antenna by Pasternack uses a NMO mount combo connector and is rated for 10 Watts maximum input power and is in stock and available online or by phone.

Pasternack GPS/GLNSS Vehicular 10 W antenna with 28 dB gain has a SMA type plug connector. This SMA series plug connector low-elevation antenna is 0.88 inches tall, 2.2 inches wide, 4.5 inches long, and with 204 inches of cable length. Our 10W 28 dB high gain NMO mount combo GPS antennas that are 0.88 in tall, have a maximum input/output VSWR (voltage standing wave ratio) of 2:1.

Pasternack’s 50 Ohm impedance antenna with a fully weatherized package can operate from 0-95% humidity and in a -40 °C to 85 °C extreme temperature range. This NMO mount combo GPS/GLNSS Vehicular single band antenna with 5 mA minimum to 20 mA maximum current by Pasternack is offered with expert tech support, PDF datasheets downloads, and CAD drawings with dimensions and specifications. Order your 10 W NMO mount combo single band 28 dB 2.5 to 5.5 V GPS/GLNSS Vehicular antennas now and enjoy our foreign or domestic same-day shipping.