Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

30 dB Magnet Mount GPS/GLNSS Antenna 1,575-1,615 MHz SMA Connector

Product ID: PE51GPS1004

Pricing

QuantityPrice
1-24$54.59
25-49$51.86
50-99$49.13
100-249$46.95
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 57
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Antenna TypeGPS/GLNSS
Minimum Frequency1.575 GHz
Maximum Frequency1.615 GHz
Connector SeriesSMA
Connector GenderPlug
Impedance50 Ohm

Description

30 dB Magnet Mount GPS/GLNSS Antenna 1,575-1,615 MHz SMA Plug Connector

GPS/GLNSS antenna PE51GPS1004 from Pasternack is part of our extensive RF directional antenna selection that we offer with global same-day shipping from our ISO 9001:2015 certified facilities. Pasternack’s high-quality single band GPS/GLNSS antennas have a 30 dB nominal gain and stay in stock with no order limit from our knowledgeable sales team. This GPS/GLNSS single band 30 dB galileo antenna has a frequency range of 1.575 GHz to 1.615 GHz.

Since Pasternack began in 1992, we have lead the industry in supplying parts like this 1.575 GHz to 1.615 GHz magnet mount single band global positioning system antenna PE51GPS1004, along with 40,000 other RF, microwave, and millimeter wave components. GPS/GLNSS single band MHz antenna by Pasternack uses a magnet mount connector and is rated for 0 Watts maximum input power and is in stock and available online or by phone.

GPS/GLNSS 1.575 GHz MHz antenna by Pasternack with 30 dB gain has a SMA type plug connector. This SMA series plug connector low-elevation antenna is 0.78 inches tall, 1.8 inches wide, 1.9 inches long, and with 196.8 inches of cable length. Our 0W 30 dB high gain magnet mount GPS antennas that are 0.78 in tall, have a maximum input/output VSWR (voltage standing wave ratio) of 2:1.

Pasternack’s 50 Ohm impedance antenna with a fully weatherized package can operate in 65 ±20% RH% humidity and in a -40 °C to 90 °C extreme temperature range. This magnet mount GPS/GLNSS single band antenna with low 2 dB typical noise figure by Pasternack is offered with expert tech support, PDF datasheets downloads, and CAD drawings with dimensions and specifications. Order your 0 W magnet mount single band 30 dB 3 to 5 V GPS/GLNSS antennas now and enjoy our foreign or domestic same-day shipping.