Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Antenna Operates From 1.7 GHz to 2.5 GHz With a Typical 2 dBi Gain N Male Input Connector

Product ID: PE51117A

Pricing

QuantityPrice
1-4$877.99

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Antenna TypePortable
PolarizationVertical
Minimum Frequency1.7 GHz
Maximum Frequency2.5 GHz
Connector SeriesN
Connector GenderMale
Impedance50 Ohm
Maximum Input VSWR2:1

Description

Antenna Operates From 1.7 GHz to 2.5 GHz With a Typical 2 dBi Gain N Male Input Connector Rated

PE51117A from Pasternack is part of our extensive in-stock omni-directional radio antenna selection. This single band portable antenna has a frequency range of 1.7 GHz to 2.5 GHz and a nominal dBi gain. Our portable antenna uses type N male connector and is rated for 50 Watts input.

PE51117A portable radio antenna is one of over 40,000 RF, microwave and millimeter wave components supplied from Pasternack. Our portable aerial can be bought and shipped worldwide the same-day as with our other available RF parts.