Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

0 dBi Tunable Telescopic Portable Antenna 118-174 MHz BNC Connector

Product ID: PE51TW1000
Product discontinued.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Antenna TypePortable
PolarizationVertical
Minimum Frequency118 MHz
Maximum Frequency174 MHz
Connector SeriesBNC
Connector GenderPlug
Impedance50 Ohm

Description

0 dBi Tunable Telescopic Portable Antenna 118-174 MHz BNC Connector

Tunable telescopic portable antenna PE51TW1000 from Pasternack is part of our extensive in-stock omni-directional radio antenna selection. This single band tunable telescopic portable antenna has a frequency range of 118 MHz to 174 MHz and a nominal dBi gain. Our portable tunable telescopic antenna uses BNC plug connector and is rated for 10 Watts input.

PE51TW1000 tunable telescopic portable radio antenna is one of over 40,000 RF, microwave and millimeter wave components supplied from Pasternack. Our portable tunable telescopic aerial can be bought and shipped worldwide the same-day as with our other available RF parts.