2 dBi Ground Independent Tunable Poly Spring Vehicular Antenna 132-174 MHz NMO Mount Connector
Product ID:
PE51MP1002
Pricing
Quantity | Price |
1-9 | $48.59 |
10-24 | $44.70 |
25-99 | $40.82 |
100-249 | $36.93 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 8
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Antenna Type | Vehicular |
Polarization | Linear, Vertical |
Minimum Frequency | 132 MHz |
Maximum Frequency | 174 MHz |
Connector Series | NMO Mount |
Impedance | 50 Ohm |
Maximum Input VSWR | 2:1 |
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.