Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

3 dB Tunable Poly Spring Vehicular Antenna 144-174 MHz NMO Mount Connector

Product ID: PE51MP1004

Pricing

QuantityPrice
1-9$88.89

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Antenna TypeVehicular
PolarizationLinear, Vertical
Minimum Frequency144 MHz
Maximum Frequency174 MHz
Connector SeriesNMO Mount
Impedance50 Ohm
Maximum Input VSWR1.5:1

Description