Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

10 dBi Log Periodic Antenna 2.3-2.5 GHz, N Type Female, V-pol, 1.5:1 Max VSWR

Product ID: PEANLP1009

Pricing

QuantityPrice
1-24$103.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 346
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna TypeLog Periodic
PolarizationVertical
Minimum Frequency2.3 GHz
Maximum Frequency2.5 GHz
Connector 1 PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Maximum Input VSWR1.5:1

Description