Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2 dBi Rubber Duck Antenna 2,400-2,500 MHz RP-SMA Connector

Product ID: PE51RD1021

Pricing

QuantityPrice
1-24$8.66
25-49$8.23
50-99$7.79
100-249$7.45
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 246
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Antenna TypeRubber Duck
PolarizationLinear
Minimum Frequency2.4 GHz
Maximum Frequency2.5 GHz
Connector 1 PolarityReverse Polarity
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Maximum Input VSWR2:1

Description

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov