3 dBi Rubber Duck Antenna 2,400-2,500 MHz SMA Connector
Product ID:
PE51RD1013
Pricing
| Quantity | Price |
| 1-24 | $9.73 |
| 25-49 | $9.24 |
| 50-99 | $8.76 |
| 100-249 | $8.37 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 383

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Antenna Type | Rubber Duck |
| Polarization | Linear |
| Minimum Frequency | 2.4 GHz |
| Maximum Frequency | 2.5 GHz |
| Connector 1 Polarity | Standard |
| Connector Series | SMA |
| Connector Gender | Male |
| Impedance | 50 Ohm |
| Maximum Input VSWR | 2:1 |
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.P65Warnings.ca.gov
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table