3 dBi Rubber Duck Antenna 2,400-2,500 MHz RP-TNC Connector
Product ID:
PE51RD1024
Pricing
Quantity | Price |
1-24 | $10.79 |
25-49 | $10.03 |
50-99 | $9.28 |
100-249 | $8.63 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 92
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Antenna Type | Rubber Duck |
Polarization | Linear |
Minimum Frequency | 2.4 GHz |
Maximum Frequency | 2.5 GHz |
Connector 1 Polarity | Reverse Polarity |
Connector Series | TNC |
Connector Gender | Male |
Impedance | 50 Ohm |
Maximum Input VSWR | 2:1 |
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.