Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

20 dBi Sector Antenna N Type Connector

Product ID: PE51SE1009
Product discontinued.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Antenna TypeSector
PolarizationVertical
Connector 1 PolarityStandard
Connector SeriesN
Connector GenderMale
Impedance50 Ohm
Maximum Input VSWR1.3:1

Description