Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

2.4 GHz 3 dBi Black Radome Enclosed Omni Antenna - Type-N Female Bulkhead

Product ID: PE51OM1023

Pricing

QuantityPrice
1-24$105.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 10
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Antenna TypeMobile
PolarizationVertical
Connector 1 PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Maximum Input VSWR1.5:1

Description

2.4 GHz 3 dBi Black Radome Enclosed Omni Antenna - Type-N Female Bulkhead

Mobile antenna PE51OM1023 from Pasternack is part of our extensive in-stock omni-directional radio antenna selection. This single band mobile antenna has a frequency range of and a nominal dBi gain. Our mobile antenna uses type N input and is rated for 100 Watts input.

PE51OM1023 mobile radio antenna is one of over 40,000 RF, microwave and millimeter wave components supplied from Pasternack. Our mobile aerial can be bought and shipped worldwide the same-day as with our other in-stock RF parts.