In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

NMO Mount Combo 30 dB GPS Vehicular Antenna NMO Mount/SMA Connectors RG58 cable

Product ID: PE51GPS1000
Product discontinued.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Antenna TypeGPS Vehicular
Connector SeriesNMO Mount
Impedance50 Ohm
Maximum Input VSWR2:1

Description

NMO Mount Combo 30 dB GPS Vehicular Antenna NMO Mount/SMA Connectors RG58 cable

GPS Vehicular antenna PE51GPS1000 from Pasternack is part of our extensive RF directional antenna selection that we offer with global same-day shipping from our ISO 9001:2015 certified facilities. Pasternack’s high-quality single band GPS Vehicular antennas have a 30 dB nominal gain and stay in stock with no order limit from our knowledgeable sales team. This GPS Vehicular single band 30 dB galileo antenna has a 1575.42 ±3 MHz typical operational bandwidth.

Since Pasternack began in 1992, we have lead the industry in supplying parts like this 1575.42 ±3 MHz NMO mount combo single band global positioning system antenna PE51GPS1000, along with 40,000 other RF, microwave, and millimeter wave components. GPS Vehicular single band 1575.42 ±3 MHz antenna by Pasternack uses a NMO mount combo connector and is rated for 10 Watts maximum input power and is in stock and available online or by phone.

Pasternack GPS Vehicular 10 W antenna with 30 dB gain has a SMA type plug connector. This SMA series plug connector low-elevation antenna is 0.88 inches tall, 2.2 inches wide, 4.5 inches long, and with 204 inches of cable length. Our 10W 30 dB high gain NMO mount combo GPS antennas that are 0.88 in tall, have a maximum input/output VSWR (voltage standing wave ratio) of 2:1.

Pasternack’s 50 Ohm impedance antenna with a fully weatherized package can operate from 0-95% humidity and in a -40 °C to 85 °C extreme temperature range. This NMO mount combo GPS Vehicular single band antenna with 6 mA minimum to 20 mA maximum current by Pasternack is offered with expert tech support, PDF datasheets downloads, and CAD drawings with dimensions and specifications. Order your 10 W NMO mount combo single band 30 dB 3 to 5.5 V GPS Vehicular antennas now and enjoy our foreign or domestic same-day shipping.