In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Mobile Antenna Operates From 440 MHz to 480 MHz With a Typical 4.5 dBi Gain NMO Mount Input Connector Rated

Product ID: PE51170
Product discontinued.
Search for alternative Antennas or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Antenna TypeMobile
PolarizationVertical
Minimum Frequency440 MHz
Maximum Frequency480 MHz
Connector SeriesNMO Mount
Impedance50 Ohm
Maximum Input VSWR2:1

Description

Mobile Antenna Operates From 440 MHz to 480 MHz With a Typical 4.5 dBi Gain NMO Mount Input Connector Rated

Mobile antenna PE51170 from Pasternack is part of our extensive in-stock omni-directional radio antenna selection. This single band mobile antenna has a frequency range of 440 MHz to 480 MHz and a nominal dBi gain. Our mobile antenna uses NMO Mount input and is rated for 150 Watts input.

PE51170 mobile radio antenna is one of over 40,000 RF, microwave and millimeter wave components supplied from Pasternack. Our mobile aerial can be bought and shipped worldwide the same-day as with our other in-stock RF parts.