Pasternack’s PEANLP1005 directional log periodic, is in stock at our production facility certified to ISO 9001:2015 that ship same day internationally. The 15 dBi log periodic Antenna operates within a range of 5.15 GHz-5.875 GHz and comes with N Type female Connector which is ideal for boosting 5G, LTE, CMDA, LoRA, IoT and WIFI. Manufactured to the highest international standards, our commercial grade, vertical and horizontal polarized log periodic antenna with heavy duty steel mast mounting brackets and a lightweight abs radome is ideally suited for all weather operation. The directional antenna with band 1 frequency range of 5.15 GHz to 5.875 GHz, gain of 15 , VSWR max of 1.7:1 at F1; and band 2 with a frequency range of Error to Error, gain of and VSWR max of at F2, eliminates the need for different antennas and enable using the same antenna for a wide array of telecommunication applications where wide coverage is desired.
Pasternack's type N connectorized PEANLP1005 antenna has a F1 HPBW Vertical Elevation of 23 Degrees, and a HPBW Horizontal Azimuth of 25 Degrees with 100 Watts max input power. The single band directional antenna has a type N female standard polarity threaded connector, gain nominal of 15 dBi gain and can be used to boost cellular LTE signals. The model PEANLP1005 designed specifically for the outdoors has an operational temperature between -40° to 65° deg C, and can withstand a wind velocity of up to 130.5 MPH.
Ideal for boosting existing cellular signals to reach further distances, the antenna has an impedance of 50 Ohms and max input power of 100 Watts. Built tough, this Type N connector has an overall length of 15.3in, width of 3.1in, and weighs 2.65lbs. The mounting pole diameter is between in - in, and operates on the 700 MHz, 800 MHz, 900 MHz, 1.7 GHz, 1.9 GHz, 2 GHz, 2.7 GHz cellular band. Pasternack’s PEANLP1005 with white colored abs Radome has passed through a rigorous Quality Management System (QMS) and comes from a facility certified to ISO 9001:2015. The part number PEANLP1005 is a directional series antenna with a single band type and has a 15 dBi gain nominal.
The included mounting bracket and hardware for this single band log periodic antenna with abs radome, makes it very easy to install. The directional 700 MHz, 800 MHz, 900 MHz, 1.7 GHz, 1.9 GHz, 2 GHz, 2.7 GHz band antenna with vertical and horizontal polarization eliminates the need to purchase different antennas for each frequency. Pasternack's experts on high performance 5G / LTE outdoor antennas are on hand to assist you with any inquiries on 15 dBi directional 5.15 GHz-5.875 GHz N Type female connector antennas. Order our LTE outdoor directional antenna PEANLP1005, 7 days a week, 24 hours a day using our on-line ordering system with no MOQs (minimum order quantity) and same-day shipping via UPS or FedEx.