Whip Antenna Operates From 698 MHz to 870 MHz With a Typical 2 dBi Gain MD Male Input Connector IP67 Rated
Product ID:
PE51150
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Antenna Type | Portable |
| Polarization | Vertical |
| Minimum Frequency | 698 MHz |
| Maximum Frequency | 870 MHz |
| Connector Series | MD |
| Connector Gender | Male |
| Impedance | 50 Ohm |
| Maximum Input VSWR | 2.2:1 |
Description
Whip Antenna Operates From 698 MHz to 870 MHz With a Typical 2 dBi Gain MD Male Input Connector IP67 Rated
Whip portable antenna PE51150 from Pasternack (also known as a monopole antenna) is part of our extensive in-stock omni-directional radio antenna selection. This single band whip portable antenna has a frequency range of 698 MHz to 870 MHz and a nominal dBi gain. Our portable whip antenna uses MD male connector and is rated for 0 Watts input.
PE51150 whip portable radio antenna is one of over 40,000 RF, microwave and millimeter wave components supplied from Pasternack. Our portable whip aerial can be bought and shipped worldwide the same-day as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table